×
Discover complete sets now
Sophisticated engineering made simple. Just three clicks to the complete set!
Discover complete sets now
Energy chain product overview
Preselection according to e-chain® type
Small loads
Inner heights: 5 – 32mm
To product overview
Medium-sized loads
Inner heights: 21 – 48mm
To product overview
High loads
Inner heights: 21 – 350mm
To product overview
For robots
Inner diameter: 12 – 46.8mm
To product overview
Protection against dirt and swarf
Inner heights: 21 – 75mm
To product overview
Smooth running, cleanroom
Inner heights: 10 – 80mm
To product overview
Long travels & heavy duty
Inner heights: 32 – 80mm
To product overview
Simple, static applications
Inner heights: 9 – 47mm
To product overview
3D movements & non-robotics
Inner heights: 13 – 75mm
To product overview
Circular, rotary or spiral movement
Inner heights: 9 – 56mm
To product overview
Corrugated tube and accessories
Corrugated tube: 28–40mm
To product overview
Accessories
Troughs, strain relief elements, PMA hoses
To product overview
Energy chains for special solutions
Solutions for special applications can be found here:
For long distances without troughs
Systems for vertical movements
Alternatives for cable drums
And many other solutions
To overview of solutions
Service life monitoring for all e-chains
New sensors allow measurement of percentage bolt/hole connection abrasion levels
Cost reduction through clear measurement of the service life of the product – avoidance of an early replacement of the e-chain system®
Output of service life information and warnings via HMI systems or the local network
Transmission of sensor and dynamic data via a newly developed LoRa module
Integrated service life monitoring with smart plastics
Energy chain catalogue
The energy chain catalogue can be downloaded online!
► Download here (PDF)
Order free printed catalogue
Order energy chain sample
Order a free sample to get the best possible impression.
Order a free sample now
Energy chain configurators
Simply configure energy chains conveniently online or request an individual project from an expert.
Go to online configurators
Recycling programme
Ask igus to recycle your energy chains, irrespective of the manufacturer. How does it work?
Find out more here!