Energy chains for smooth running and cleanroom

To keep noise to a minimum in production, you need machines that run smoothly. Our energy chains enable a quiet, trouble-free production process. The quiet movement is reached by combining low tendency to vibrate with minimal noise. For use in absolutely clean-air spaces, the e-skin energy supply is suitable for cleanrooms according to ISO Class 1. The simple, reclosable opening mechanism enables easy maintenance and inspection of the installed cables.

Typical industries and applications:nbspsemiconductor industry, printer/plotter industry, applications with highest acceleration ...
 
Energy chain

E6.1

E6.1 series Current generation

Quiet from 32 dB(A) and low vibration

  • Inner height: 29 to 80mm
  • Available in 3 versions:
    • Openable from both sides along the inner and outer radius
    • Removable from both sides along the inner and outer radius
    • Removable along the inner and outer radius
  • Extremely quiet 32 dB(A)
  • High push/pull forces
  • Suitable for ISO class 1 cleanroom use: virtually no wear or abrasion

E6

E6 series Predecessor model of the E6.1

Quiet 37 dB(A) and for small bend radii

  • Inner height: 29 to 80mm
  • Available in two options:
    • Openable from both sides
    • e-tube, lid removable from both sides

e-skin flat cable guidance system and CFCLEAN

e-skin flat

Modular principle for ISO Class 1 applications

  • Modular and compact design
  • Replace cables quickly
  • Suitable for cleanrooms according to IPA ISO Class 1
  • High reliability due to balanced stranded structure of CFCLEAN cable
  • Available from stock

e-skin corrugated tube

e-skin corrugated tube

Cleanroom energy supply

  • Inner heights: 28 to 40mm
  • Can be opened and closed like a zip
  • Small installation space required
  • Protection against dust and water ingress
  • IPA classification 1
  • Second prize in the 2018 Fraunhofer clean technology awards

R6

Series R6

Protection from minor contamination, weld splatter and environmental influences

  • Inner height: 28 to 52mm
  • Enclosed system
  • Quiet operation
  • Low wear

T3

T3 system

Lightweight, highly flexible and low-vibration

  • Inner height: 29mm
  • Crossbars removable along the inner and outer radius
  • Very lightweight e-chain®
  • Small bend radius and smallest installation spaces
  • Quiet 33 dB(A)
  • Cleanroom ISO class 2

E3

E3

Highly dynamic and cleanroom compatible

  • Inner height: 10 to 22mm
  • Crossbars on a strip - zip-open along the outer radius
  • Quiet 38 dB(A)
  • Modular design: crossbars, interior separation and links all in one band

energy chain recycling

E3

chainge Recycling Programme for energy chains

Make a contribution towards the reduction of plastic waste and the improvement of recycling in industry.