Corrugated tube and corrugated tube accessories

In certain areas it is necessary for the cable to only be able to move in one spatial direction in the application. Our e-rib corrugated tube system stabilises the cables in such a way that no unwanted motions are possible. Its closed design offers additional protection of the cable and hence increases its service life. Due to the self-supporting function of the guiding elements at the sides it can be used in small installation spaces -  despite the long range. In the cleanroom area, the e-skin® energy supply is used. The system has been developed specially for cleanrooms and impresses with its closed design and the reclosable opening mechanism.
 
Typical industries and applications:  standing and hanging applications, pick & place, printer, medical technology...
Energy chain

e-skin flat cable guidance system and CFCLEAN

e-skin® flat cable guidance system

Modular principle for ISO Class 1 applications

  • Modular and compact design
  • Replace cables quickly
  • Suitable for cleanrooms according to IPA ISO Class 1
  • High reliability due to balanced stranded structure of CFCLEAN cable
  • Available from stock

e-skin corrugated tube

e-skin® cleanroom energy chains

Cleanroom energy supply

  • Inner height: 28 to 40mm
  • Can be opened and closed like a zipper
  • Less installation space required
  • Protection against dust and water ingress
  • IPA classification 1
  • Second prize in the 2018 Fraunhofer clean technology awards

e-rib

e-rib

Corrugated tube systems

  • Available in four sizes for hose nominal widths NW23, NW29, NW36 and NW48
  • Can be easily retrofitted
  • Longer service life for cables in corrugated tubes

Scara cable solution

Scara cable solution

Scara corrugated hose reinforcement

  • for nominal hose widths NW29 or I-PISG-29B/S
  • The backbone for your Scara robot
  • Can be easily retrofitted
  • For increasing the service life of corrugated hoses used for Scara robots.

PMA cable protection hoses

PMA cable protection hoses
  • To protect flexible, electric cables