Energy chains for long travels and heavy duty purposes

The E4.1 - the energy chain for almost any application. In our own test laboratory, our energy chains are exposed to highest levels of stress to test quality and service life. The E4.1 impresses with its long service life, high stability and modular system. Whether in the heavy-duty area or with travels over 800 metres - we guarantee absolute reliability. The E4/4HD offers the required stability in dirty environments or with high humidity.
 
Typical industries and applications: indoor cranes, composting plants, sewage plants...

 

Energy chains for heavy-duty applications & long travels

E4.1

E4.1

A series for virtually every application

  • Inner height: 30 to 800mm
  • Crossbars removable along the inner and outer radius
  • For especially demanding applications
  • Undercut design for the best possible lateral stability
  • High push force on long travels and for large unsupported lengths
  • Noise-reducing "brakes" and optional noise dampers
  • Outer and inner side links for quick assembly
  • With or without pretension

E4/4

E4/4HD

High fill weight with long travels

  • Inner height: 56 to 80mm
  • Crossbars every link: crossbars removable along the inner and outer radius
  • High stability
  • For especially demanding applications
  • Ideal for heavy duty applications

P4.1

P4.1

Friction kept to a minimum, twice the service life

  • Inner height: 32 to 80mm
  • Crossbars every link: crossbars removable along the inner and outer radius
  • Longer service life due to maintenance-free tribo-polymer plain bearings in conjunction with the chain links
  • Long travels of up to 800m and more
  • High fill weight of up to 30kg/m
  • Speeds of up to >5m/s
  • Smart wear monitoring possible

P4

P4

Profile rol e-chain® – reduce energy consumption by up to 57%

  • Inner height: 32 to 80mm
  • Crossbars every link: crossbars removable along the inner and outer radius
  • Long travels of up to 800m and more
  • High fill weight of up to 30kg/m
  • High speeds of up to >10m/s
  • iF Product Design Award 2007

rol e-chain®

rol e-chain®

Rolling instead of gliding

  • Inner height: 32 to 80mm
  • Available in two versions:
    • Crossbars every link
    • Fully enclosed design
  • For especially demanding applications
  • 75% less drive power, rolling
  • Speeds up to 6m/s possible
  • Uniform roller resistance in dirty environments

autoglide

autoglide

Self-guiding e-chains® without guide troughs

  • Available in four versions:
    • For the E4.1 system
    • For the E2/000 system
    • Quick filling – simply press cables in
    • Special guiding elements
  • Safe, quiet, abrasion-resistant and energy efficient
  • With travels of up to 80m and speeds of up to 2.5m/s

Complete set

Complete set for long travels

Complete set for long travels

  • Travels of 8 to 200m
  • Time-saving - we will assemble the complete set
  • 1 complete set consists of:
    • Energy chain
    • Mounting brackets
    • Strain relief
    • Separators
    • Guide trough without glide bar
    • Guide trough with glide bar
    • Screwdriver
    • And more