e-spool® for theatre and stage use


Tension-optimised e-chain® is the new standard

The energy chain system for stage and theatre applications following DIN EN 17206 and DGUV Principle 315-390. Many different cables safely guided in a confined space with e-spool. e-spool uniquely combines two different energy supply systems: a tension-optimised energy chain for safe operation in theatre and stage use is guided by a roller and ensures exactly the right length and tension of the energy supply system at all times thanks to an integrated retaining spring.

In the home position, the energy chain is completely rolled up to save space. The twisterband connects the roller with the shaft end block, serving as an interface to the permanently installed cables.
 
To the shop

Tech up

Tech up

  • Different media types and sizes safely and reliably guided in one system
  • No slip ring necessary
  • Layout can also be changed or expanded after assembly
Cost down

Cost down

  • No slip ring, low maintenance
  • Price reduced by up to 50% compared to previous e-spool® solutions
Proof

Proof

  • Test in the igus laboratory
  • Individually projected applications
Sustainability

Sustainability

  • Individual engineering and tests are no longer necessary
  • Optimised manufacturing process through standardised parts

Try it out at home or in the office and get a first impression

You can test the e-spool® theatre with our new free augmented-reality service. Access the service with your PC and scan the QR code with your smart device for the AR model or click on the link directly with your smart device.

Reliable energy supply thanks to intelligent sensor monitoring systems

The e-spool now comes with various sensor monitoring: the spring force of the three springs included is monitored with the help of a load cell sensor. If the force falls below the specified value, the user is prompted to replace the spring. When the​ specified value is exceeded, there is a blockage that must be removed.

The rotation sensor monitoring, which counts the drum rotations and determines the position of the chain and more.

Other e-spool systems

Discover more e-spool systems - the alternative to the cable drum without slip ring. Safely guide many different cables in a confined space with e-spool. e-spool uniquely links two different energy supplies.

e-spool implemented in practice

You might also be interested in


Energy chain standard product range

Shop with more than 100,000 products.

Energy chain configurator

Assemble your individual energy chain system in just a few steps.

Savings potential

Discover your potential savings with energy chains now.

Recycling programme

Have energy chains recycled instead of throwing them away.