Ready to ship from 24 hours
Download CAD
Service life calculator
Shopping Cart
(0)
DE-DE (DE)
Shop
Configurators
Product information
Industries
Services
Company
My contact person
INT
(EN)
Change Language :
INT (EN)
igus-icon-arrow-right
Home
igus-icon-arrow-right
Drive technology
igus-icon-arrow-right
Electric motors
igus-icon-arrow-right
Connecting cables
igus-icon-arrow-right
ST stepper cables
igus-icon-arrow-right
Feedback cables
igus-icon-arrow-right
Encoder cable (encoder) with plastic connector (10 pin)
Encoder cable (encoder) with plastic connector (10 pin)
igus-icon-lupe
igus-icon-lupe
igus-icon-lupe
1 from 3
Outer jacket: TPE
PVC-free
Silicone-free
UV-resistant
Part No.
igus-icon-copy-clipboard
igus-icon-lieferzeit-dot
DLE904121459-3
Connector design
straight
Cable length [m]
3
Productdescription
Technical data
Downloads
DLE encoder cable length 3m, 5m, 10m or 20m connector straight
Tech up:
New: Matching connection cables in 20 metre lengths
Cost down:
Scalable cable product range
Proof:
30 % longer connection routes possible
Sustainability:
Durable, flame-retardant, silicone-free
Productdescription
igus-icon-plus
Technical data
igus-icon-plus
Downloads
igus-icon-plus
Unsure if it fits?
igus-icon-download-plan
Download EPLAN files
Contact us
Contact details
Samuel Ramos
igus-icon-phone
+49 2203 9649-9521
Submit form
Opening hours
Office hours
Monday to Friday: 8 am - 8 pm
Live chat
24h
igus-icon-arrow-up