- Material: iglidur UW
- Dimensional series E following DIN ISO 12240
- High media resistance
- Low humidity absorption
- For underwater applications or continuous operation lubricated by media
- For fast and constant rotation
Change Language :
igubal UW spherical ball – the specialist for underwater applications
The UWEM spherical ball, manufactured using the injection moulding process and belonging to the E dimensional series, is made of iglidur UW. This tribologically optimised high-performance polymer has been specially developed for applications involving fast and continuous rotations in liquids, but is also suitable for dry operation. This is particularly advantageous for applications that run both dry and in liquids. iglidur UW is characterised by extreme wear resistance under water and high media resistance.
The solid lubricants contained in the material make regular maintenance unnecessary and protect the environment by replacing external lubrication over the entire service life. The spherical design enables movement in multiple directions, thereby offering high flexibility for dynamic applications.
igubal spherical balls made of iglidur UW

In person
Monday to Friday: 8 am – 8 pm
Saturday: 8 am – 12 pm
Chat-Service
Monday to Friday: 8 am – 4 pm
WhatsApp-Service
Monday to Friday: 8 am – 4 pm