Metallic rod end with external thread, iglidur X inner ring

New
KALM-ES-06-X-EK product image
igus-icon-lupe
KALM-ES-06-X-EK technical drawing
igus-icon-lupe
1 from 2
KALM-ES-06-X-EK product image
KALM-ES-06-X-EK technical drawing
  • Housing made of stainless steel (1.4301) or die-cast zinc
  • Spherical ball made of stainless steel (1.4305)
  • Maintenance-free inner ring made of iglidur X
  • Temperature-resistant up to +250 °C
  • Dimension series K based on DIN ISO 12240
  • With stainless steel spherical cap for high transverse loads
igus-icon-lieferzeit-dotKALM-ES-06-X-EK
6
Stainless steel die-casting
Stainless steel
Left-hand thread
Normal thread