- Material: iglidur J3
- Dimensional series E and K following DIN ISO 12240
- High wear resistance
- Low coefficients of friction and moisture absorption
- Vibration-dampening
- High chemical resistance
- Recommended for soft shafts
Change Language :
igubal J3EM and J3KM – the endurance runner with particularly high wear resistance
The J3EM and J3KM spherical balls of the dimensional series E or K, manufactured using the injection moulding process, are made of iglidur J3. This tribologically optimised high-performance polymer is characterised by improved wear resistance at low to medium loads and high speeds. The service life is up to 300% longer than that of iglidur J, the proven top endurance runner material.
The solid lubricants contained in the material make regular maintenance unnecessary and protect the environment by replacing external lubrication over the entire service life. The spherical design enables movement in multiple directions, thereby offering high flexibility for dynamic applications.
igubal spherical balls made of iglidur J3