igus-icon-lupe
igus-icon-lupe
igus-icon-lupe
1 from 3
- Direct connection for pneumatic cylinders and gas pressure springs
- Easy installation
- DIN connection size
- Corrosion-resistant
igus-icon-lieferzeit-dotGZRM-05-ES
8
Stainless steel
Right-hand thread
igubal GZRM ball stud – robust connection solution made of metal
The GZRM ball stud with male thread is the perfect solution for direct connection to pneumatic cylinders and gas springs. It is characterised by its simple assembly and compliance with DIN connection dimensions, which allows for trouble-free integration into existing systems. In the standard version, the ball stud is available with a right-hand thread and in galvanised steel, while left-hand threads and stainless steel are available upon request.