- Housing material: igumid G
- Material of spherical cap: iglidur® W300
- Connection for rotating and
pivoting movements
- Lightweight
Change Language :
igubal AGRM and AGLM – reliable axial joints for rotating and pivoting movements
The igubal in-line ball and socket joint with left-hand or right-hand thread is the perfect solution for rotating and pivoting movements. The housing is made of igumid G, an impact-resistant and long-fibre-reinforced polymer, which is suitable for temperatures from -40°C to +120°C and short-term exposure up to +180°C and is characterised by high robustness and durability. The ball stud is available with a right-hand thread made of igumid G or galvanised steel; upon request, it is also available with a left-hand thread and made of stainless steel.
The spherical cap is made of iglidur W300, a material that offers high wear resistance, even in particularly abrasive ambient media. With its lightweight design and easy assembly, the axial joint is ideal for applications where quick and straightforward installation is required. Furthermore, it is vibration-dampening and insensitive to dirt and dust, which makes it a reliable choice for demanding environments.
Overall, the igubal AGRM and AGLM axial joints offer an efficient and durable solution for a wide range of applications where reliability and ease of handling are paramount.