SCARA robot 3 DOF | 560 mm working space

RL-SCR-0102-24-0002-00-0 product image
igus-icon-lupe
RL-SCR-0102-24-0002-00-0 product image
igus-icon-lupe
RL-SCR-0102-24-0002-00-0 product image
igus-icon-lupe
1 from 3
RL-SCR-0102-24-0002-00-0 product image
RL-SCR-0102-24-0002-00-0 product image
RL-SCR-0102-24-0002-00-0 product image

Product information

  • Payload: 2 kg
  • Range: 560 mm
  • Degrees of freedom: 3
  • Speed: 20 picks/minute
  • Minimum service life: 2.5 million cycles
  • IP Protection Class IP45, splash-proof
igus-icon-lieferzeitRL-SCR-0102-24-0002-00-0
DIN-Rail-version

Contact us

Contact details

Julian Ruwe
Julian Ruwe

igus-icon-phone+49 2203 9649 8255

Opening hours

Office hours
Monday to Friday: 8 am - 8 pm
Live chat
24h