Line robot | DLE-LG-0009 | Workspace 1000 x 750mm

DLE-LG-0009-01 product image
igus-icon-lupe
DLE-LG-0009-01 product image
igus-icon-lupe
DLE-LG-0009-01 product image
igus-icon-lupe
DLE-LG-0009-01 product image
igus-icon-lupe
1 from 4
Line robot | DLE-LG-0009 | Workspace 1000 x 750mm
Line robot | DLE-LG-0009 | Workspace 1000 x 750mm
Line robot | DLE-LG-0009 | Workspace 1000 x 750mm
Line robot | DLE-LG-0009 | Workspace 1000 x 750mm
igus-icon-arrow-left
igus-icon-arrow-right

Product information

  • Payload up to 5.0 kg per Z-axis
  • Working area 1000 x 750 mm
  • Degrees of freedom: 2 + extra Z-stroke
  • Speed: up to 0.5 m/s
  • Repeatability ± 0.5 mm


Optionally available

igus-icon-lieferzeitDLE-LG-0009-01
Stepper motor
0.5
2x dryve D1 stepper motor controller

Contact us

Contact details

Julian Ruwe
Julian Ruwe

igus-icon-phone+49 2203 9649 8255

Opening hours

Office hours
Monday to Friday: 8 am - 8 pm
Live chat
24h