- Size: NEMA24 / flange size 60mm
- Protection class: IP40
- Holding torque: 3.00Nm
- Nominal current: 4.20A
- Motor connections: stranded wires with JST connector, encoder with JST connector
Change Language :
Lead screw stepper motor impresses with its high torque in the medium speed range. The assembly dimensions are identical to the NEMA23, allowing many applications. The lead screw stepper motor works precisely, is robust, cost-effective and easy to control. It is used in inexpensive stand-alone devices, as well as automation machines and format adjustments. The motor connection has a JST connector. This protrudes 300mm from the rear part of the motor housing. The encoder also has a JST connector. But this has no cable. The cable from the motor control system is connected directly to the encoder. The advantage of this connector is that it is more cost-effective than the metric connector. Lead screw motors can be installed and also purchased as individual components. When working together, the lead screws are additionally connected to the motor with Loctite 648. After 24 hours, the hardening time is complete. In addition, each motor is readjusted with a lead screw in a lead screw straightening machine in order to be able to ensure good quality.
▲ Tech up:
Powerful lead screw motor with direct lead screw connection
▼ Cost down:
Four new engine types
■ Proof:
Up to three times greater torque compared to NEMA 23
● Sustainability:
Free from lubrication and maintenance with up to 20,000 operating hours
In person
Monday to Friday: 8 am – 8 pm
Saturday: 8 am – 12 pm
Chat-Service
Monday to Friday: 8 am – 4 pm
WhatsApp-Service
Monday to Friday: 8 am – 4 pm