drylin® E lead screw stepper motor, stranded wires with JST connector and encoder, NEMA14

MOT-ST-35-L-C-A product image
igus-icon-lupe
MOT-ST-35-L-C-A product image
igus-icon-lupe
MOT-ST-35-L-C-A technical drawing
igus-icon-lupe
MOT-ST-35-L-C-A technical drawing
igus-icon-lupe
1 from 4
drylin® E lead screw stepper motor, stranded wires with JST connector and encoder, NEMA14
drylin® E lead screw stepper motor, stranded wires with JST connector and encoder, NEMA14
drylin® E lead screw stepper motor, stranded wires with JST connector and encoder, NEMA14
drylin® E lead screw stepper motor, stranded wires with JST connector and encoder, NEMA14
igus-icon-arrow-left
igus-icon-arrow-right
  • Installation size: NEMA14/flange dimension 35mm
  • Protection class: IP40
  • Holding torque: 0.18Nm
  • Nominal current: 1.20A
  • Motor connections: stranded wires with JST connector, encoder with JST connector
igus-icon-lieferzeit-dotMOT-ST-35-L-C-A

Contact us

Contact details

Samuel Ramos
Samuel Ramos

igus-icon-phone+49 2203 9649-9521

Opening hours

Office hours
Monday to Friday: 8 am - 8 pm
Live chat
24h