drylin® E stepper motor, stranded wires with Molex connector and 24V encoder, NEMA 34

New
MOT-AN-S-060-059-086-L-C-AAAO product image
igus-icon-lupe
MOT-AN-S-060-059-086-L-C-AAAO product image
igus-icon-lupe
MOT-AN-S-060-059-086-L-C-AAAO technical drawing
igus-icon-lupe
MOT-AN-S-060-059-086-L-C-AAAO technical drawing
igus-icon-lupe
1 from 4
drylin® E stepper motor, stranded wires with Molex connector and 24V encoder, NEMA 34
drylin® E stepper motor, stranded wires with Molex connector and 24V encoder, NEMA 34
drylin® E stepper motor, stranded wires with Molex connector and 24V encoder, NEMA 34
drylin® E stepper motor, stranded wires with Molex connector and 24V encoder, NEMA 34
igus-icon-arrow-left
igus-icon-arrow-right
  • Installation size: NEMA 34/flange dimension 86mm
  • Protection class: IP40
  • Holding torque: 5.90Nm
  • Nominal current: 6.40A
  • Motor connections: stranded wires with Molex connector, 24V encoder with JST connector
igus-icon-lieferzeit-dotMOT-AN-S-060-059-086-L-C-AAAO

Contact us

Contact details

Samuel Ramos
Samuel Ramos

igus-icon-phone+49 2203 9649-9521

Opening hours

Office hours
Monday to Friday: 8 am - 8 pm
Live chat
24h