drylin® E stepper motor, long design, stranded wires with JST connector, NEMA 17

MOT-AN-S-060-008-042-L-A-AAAA product image
igus-icon-lupe
MOT-AN-S-060-008-042-L-A-AAAA product image
igus-icon-lupe
MOT-AN-S-060-008-042-L-A-AAAA technical drawing
igus-icon-lupe
MOT-AN-S-060-008-042-L-A-AAAA technical drawing
igus-icon-lupe
1 from 4
drylin® E stepper motor, long design, stranded wires with JST connector, NEMA 17
drylin® E stepper motor, long design, stranded wires with JST connector, NEMA 17
drylin® E stepper motor, long design, stranded wires with JST connector, NEMA 17
drylin® E stepper motor, long design, stranded wires with JST connector, NEMA 17
igus-icon-arrow-left
igus-icon-arrow-right
  • Installation size: NEMA17/flange dimension 42mm
  • Protection class: IP40
  • Holding torque: 0.8Nm
  • Nominal current: 2.30A
  • Motor connection: stranded wires with JST connector
igus-icon-lieferzeit-dotMOT-AN-S-060-008-042-L-A-AAAA

Contact us

Contact details

Samuel Ramos
Samuel Ramos

igus-icon-phone+49 2203 9649-9521

Opening hours

Office hours
Monday to Friday: 8 am - 8 pm
Live chat
24h