drylin® E stepper motor, stranded wires with JST connector and encoder, NEMA8

MOT-AN-S-060-001-020-L-C-AAAC product image
igus-icon-lupe
MOT-AN-S-060-001-020-L-C-AAAC product image
igus-icon-lupe
MOT-AN-S-060-001-020-L-C-AAAC technical drawing
igus-icon-lupe
MOT-AN-S-060-001-020-L-C-AAAC technical drawing
igus-icon-lupe
1 from 4
drylin® E stepper motor, stranded wires with JST connector and encoder, NEMA8
drylin® E stepper motor, stranded wires with JST connector and encoder, NEMA8
drylin® E stepper motor, stranded wires with JST connector and encoder, NEMA8
drylin® E stepper motor, stranded wires with JST connector and encoder, NEMA8
igus-icon-arrow-left
igus-icon-arrow-right
  • Installation size: NEMA8/flange dimension 20mm
  • Protection class: IP40
  • Holding torque: 0.026Nm
  • Nominal current: 0.6A
  • Motor connections: stranded wires with JST connector, encoder with JST connector
igus-icon-lieferzeit-dotMOT-AN-S-060-001-020-L-C-AAAC

Contact us

Contact details

Samuel Ramos
Samuel Ramos

igus-icon-phone+49 2203 9649-9521

Opening hours

Office hours
Monday to Friday: 8 am - 8 pm
Live chat
24h