Spherical bearing, slim line, KGLI SL, igubal®

KGLI-03-SL product image
igus-icon-lupe
  • Dimensional series: K, following DIN ISO 12240
  • Housing material: igumid G
  • Material of spherical ball: iglidur® R
  • Very small installation space
  • Wall thickness 50% thinner than KGLM
  • Angle compensation up to 5°
  • Lightweight
  • Dimensions according to DIN 1850
igus-icon-lieferzeitKGLI-03-SL

Contact us

Contact details

Yannik Michna
Yannik Michna

igus-icon-phone+49 2203 9649-7474

Opening hours

Office hours
Monday to Friday: 8 am - 8 pm
Live chat
24h