Ready to ship from 24 hours
Quick consultation via WhatsApp chat
Service life calculator
Shopping Cart
(0)
DE-DE (DE)
Shop
Configurators
Product information
Industries
Services
Company
My contact person
DE
(EN)
Change Language :
DE (EN)
igus-icon-arrow-right
Home
igus-icon-arrow-right
Drive technology
igus-icon-arrow-right
Electric motors
igus-icon-arrow-right
Connecting cables
igus-icon-arrow-right
Control unit cables
igus-icon-arrow-right
Data cable with M12 connector
Data cable with M12 connector
igus-icon-lupe
Outer material: PVC
Silicone-free
Item no.
igus-icon-copy-clipboard
igus-icon-lieferzeit-dot
DLE904203159-3
Product Description
Technical Data
Downloads
DLE data cable, length 3m, 5m or 10m, straight connector
Tech up:
Suitable connection cable for the DLE-CU-8 control unit with emergency stop and reset function
Cost down:
Scalable cable product range
Proof:
30% longer connection routes possible
Sustainability:
Durable, flame-retardant, silicone-free
Product Description
igus-icon-plus
Technical Data
igus-icon-plus
Downloads
igus-icon-plus
Consulting
I look forward to answering your questions
Samuel Ramos
igus-icon-phone
+49 2203 9649-9521
Write e-mail
Shipping and consultation
In person
Monday to Friday: 8 am - 8 pm
Saturday: 8 am - 12 pm
Online
Chat service
Monday to Friday: 8 am - 5 pm
WhatsApp service
Monday to Friday: 8 am - 5 pm
igus-icon-arrow-up