Rod end with female thread, KBRI / KBLI igubal®, spherical ball iglidur® W300, inch

Standard
KBLI-03 product image
igus-icon-lupe
KBLI-03 product image
igus-icon-lupe
KBLI-03 technical drawing
igus-icon-lupe
KBLI-03 technical drawing
igus-icon-lupe
1 of 4
Rod end with female thread, KBRI / KBLI igubal®, spherical ball iglidur® W300, inch
Rod end with female thread, KBRI / KBLI igubal®, spherical ball iglidur® W300, inch
Rod end with female thread, KBRI / KBLI igubal®, spherical ball iglidur® W300, inch
Rod end with female thread, KBRI / KBLI igubal®, spherical ball iglidur® W300, inch
igus-icon-arrow-left
igus-icon-arrow-right
  • Spherical ball material: iglidur® W300
  • Thread direction: right hand / left-hand
  • Housing material: igumid G
  • Dimensional series K according to DIN ISO 12240
  • Maintenance-free dry operation
  • High rigidity
  • Very high durability in varying loads
  • Compensation of misalignment errors
  • Compensation of edge loads
  • Resistant to dirt, dust and lint
  • Resistant to corrosion and chemicals
  • High vibration-dampening
  • Suitable for rotating, oscillating and linear movements
  • Very lightweight

 
 
igus-icon-lieferzeit-dotKBLI-03
4.8 (0.19 in)
Left-hand thread

Consulting

I look forward to answering your questions

Thomas Preißner
Thomas Preißner

igus-icon-phone+49 2203 9649 115

Shipping and consultation

In person:
Monday - Friday: 7 am - 8 pm
Saturdays from 8 am- 12 pm.
Online:
Chat service:
Monday to Thursday from 8 am - 6 pm.
WhatsApp-Service:
Monday to Thursday from 8 am - 4 pm.
What can we improve for you? Give us your feedback.

About igus®

Services

Contact

Our payment methods

  • Prepayment
  • Purchase on account
  • Visa
  • Mastercard

Follow us

  • Facebook
  • Instagram
  • LinkedIn
  • YouTube

Stay up to date and sign up for the igus® newsletter here.

igus-icon-globeLanguage:English|Country:International

The terms "Apiro", "AutoChain", "CFRIP", "chainflex", "chainge", "chains for cranes", "ConProtect", "cradle-chain", "CTD", "drygear", "drylin", "dryspin", "dry-tech", "dryway", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-loop", "energy chain", "energy chain systems", "enjoyneering", "e-skin", "e-spool", "fixflex", "flizz", "i.Cee", "ibow", "igear", "iglidur", "igubal", "igumid", "igus", "igus improves what moves", "igus:bike", "igusGO", "igutex", "iguverse", "iguversum", "kineKIT", "kopla", "manus", "motion plastics", "motion polymers", "motionary", "plastics for longer life", "print2mold", "Rawbot", "RBTX", "RCYL", "readycable", "readychain", "ReBeL", "ReCyycle", "reguse", "robolink", "Rohbot", "savfe", "speedigus", "superwise", "take the dryway", "tribofilament", "tribotape", "triflex", "twisterchain", "when it moves, igus improves", "xirodur", "xiros" and "yes" are legally protected trademarks of the igus® GmbH/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries. This is a non-exhaustive list of trademarks (e.g. pending trademark applications or registered trademarks) of igus GmbH or affiliated companies of igus in Germany, the European Union, the USA and/or other countries or jurisdictions.

igus® GmbH points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsubishi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention on this website. The products offered by igus® are those of igus® GmbH