My contact person
Select location

After selection of your ZIP code, we designate the relevant staff to attend to you at once.

Due to order peaks, the delivery time for single items is 10-15 working days longer than stated. Please refer to our order confirmation for the specific delivery date. For urgent, short-term requirements, please contact us personally so that we can realise the delivery time necessary for you. You will find your contact person at the top of the menu under "My contact person", next to the language/country selection, or on this page.

Rod end with female thread, EBLM, spherical ball iglidur® R, mm

  • Space-saving rod end bearing with female thread
  • iglidur® R low-cost spherical ball
  • Left-hand thread
  • igumid G housing
  • Dimensional E series according to DIN ISO 12240
Product description
igubal® rod end bearing with female thread
 
igubal® rod ends are corrosion-resistant can be used without problems in harsh environments. In moist or wet environments, they are resistant to weak acids and alkalines. Their resistance to dirt and dust should be noted.
 
Housing made from igumid G, an extremely impact-resistant, long-fibre-reinforced polymer. Suitable for temperatures from -40 °C to +90 °C in long-term use
 
Here, the spherical ball is manufactured from iglidur® R, which is a low-cost material with low coefficients of friction and good wear resistance at low to medium loads.
  • Maintenance-free dry operation
  • Extremely cost-effective
  • No lubrication
  • High rigidity
  • Very high durability in varying loads
  • Compensation of misalignment errors
  • Compensation of edge loads
  • Resistant to dirt, dust and lint
  • Resistant to corrosion and chemicals
  • Can be used in liquid media
  • High vibration-dampening
  • Suitable for rotating, oscillating and linear movements
  • Inner rings set in housings with very low clearance
  • Very lightweight

Typical application areas
  • Bicycle manufacturing
  • Plant construction
  • Packaging
  • Offshore
     
    You will find plenty of additional application areas at our Industry solutions
 
When to use it?
  • If you want to save weight
  • For rotating, oscillating and linear movements
  • If high-frequency oscillations/vibrations occur
  • If low-noise operation is required
  • If you need an electrically insulating part
  • If corrosion resistance is required
  • In combination with pneumatic cylinders and gas struts
  • If chemical resistance is required
  • If high rigidity is required
When not to use it?
  • If temperatures are higher than +90 °C
  • If rotation speeds higher than 0.5 m/s are required
  • If very high tensile and axial forces occur
  • When applications with hydraulic cylinders are planned
  • If diameters above 30 mm are required
Use our filter options to find the suitable product

Tolerances
The igubal® bearing elements can be used with different tolerances according to each application. They are designed with a large bearing clearance in the standard product, which enables secure operation even under high peripheral speeds. The bore of the inner ring is produced to a standard tolerance range E10. Shafts should also meet recommended tolerances h6 and h9. Check the inner diameter
 
Coefficients of sliding friction and speed
 
One important advantage of maintenance-free igubal® spherical bearings is that rapid, rotary movements of a mounted shaft take place directly in the spherical portion, made from iglidur® materials. The benefit of this plastic/steel plain bearing arrangement is that high speeds are possible even in dry operation. Taking the radial loads into account, maximum surface speeds up to 0.5 m/s rotating can be attained. In contrast, angular movements of the spherical bearings take place at the spherical outer diameter of the spherical ball. The maintenance-free igubal® bearing elements also permit linear movements of the shaft.
 
UV resistance
 
The corrosion resistance of igubal® bearings is of special value for outdoor applications. igubal® bearings are permanently resistant to UV radiation. A small change in colour (dark coloration) of the spherical ball due to UV radiation and other weathering does not affect the mechanical, electrical or thermal properties.
Technical data
Accessories
Downloads

Other solutions

Consulting

Shipping and consultation

In person:

Monday to Friday from 7 am - 8 pm.
Saturdays from 8 am- 12 pm.

Online:

24h

The terms "igus", "Apiro", "CFRIP", "chainflex", "conprotect", "CTD", "drygear", "drylin", "dryspin", "dry-tech", "easy chain", "e-chain", "e-chain systems", "e-loop", "e-ketten", "e-kettensysteme", "e-spool", "e-skin", "flizz", "ibow", "igear", "iglidur", "igubal", "kineKIT", "manus", "motion plastics", "pikchain", "plastics for longer life", "print2mold", "readycable", "readychain", "ReBeL", "robolink", "speedigus", "tribofilament", "triflex", "xirodur" and "xiros" are legally protected trademarks of the igus® GmbH/Cologne in the Federal Republic of Germany, and, where applicable, in some foreign countries.
igus® GmbH points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsubishi, NUM, Parker, Bosh Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mentioned on this website. The products offered by igus® are those of igus® GmbH.