Technical accessories for drylin linear modules and linear axes

For manual and electric movement


Controls

drylin analogue position indicator for igus linear modules and XY tables

Analogue position indicators

  • Analogue indicator made of plastic
  • Counter optionally 3 to 5 digits
  • Including suitable reducing sleeve
  • Can be combined with a manual clamp
Go to the analogue position indicators
drylin position indicator for igus linear modules and XY tables

Digital position indicator

  • Electronic digital display
  • 5-digit LCD display
  • High battery service life
  • Display orientation standard or through 180°
Go to the digital position indicator
drylin lead screw clamping for igus linear modules and XY tables

Shaft clamping flange

  • For attachment to the position indicator
  • Secures the lead screw against inadvertent turning
  • For various lead screw diameters
To the shaft clamping flange
drylin hand wheels for igus linear modules and XY tables

Hand wheels

  • Rotary knob: defined standard for complete units
  • Different outer diameters available
  • Different handles available
To the hand wheels
drylin angular drives for igus linear modules and XY tables

Flexible angular drive

  • Flexible adjustment - can be pivoted through 360°
  • Max. drive torque 3Nm
  • Clamping using set screw
  • Ø 12mm h7 output shaft
To the angular drives
drylin angular drive for igus linear modules and XY tables

Double-sided angular drive

  • For rotary transmissions of 90°
  • Configuration with lead screw clamping, position indicator, and hand wheel possible
  • Heavy duty available
To the double-sided angular drive
drylin angular drive with hand wheel for igus linear modules and XY tables

Angle drive FDA-compliant

  • Max. drive torque 3Nm
  • Single parts made of stainless steel
  • Easy to clean
  • Compatible with SHTC-20-EWM-HYD
To the angular drive with hand wheel
drylin flex shafts for igus linear modules and XY tables

Flex shafts

  • Lengths: 300mm, 500mm and 1,000mm
  • Flexible shaft: Burnished steel
  • Flexible installation
  • Space-saving
Go to the flex shafts

Mounting and installation accessories

drylin mounting plate for igus linear modules

Adapter kit for linear robot setup

  • Simple and fast multi-axes linear robot setup
  • For lead screw and toothed belt axes
  • Energy chain assembly preparation
  • Mounting of y-axis on 2 x-axes
Go to adapter kit
Adapter plate for igus linear modules and XY tables

Adapter plate

  • Adapter plate for manual orientation of
    position indicators and manual clamps
  • Suitable for drylin® linear modules of the SLW, SHT series. SHTP
Go to adapter plate
drylin clamps for igus linear modules and XY tables

Clamp

  • Secure mounting
  • Fully adjustable
  • For drylin® SAW linear modules and ZLW toothed belt axes & WSX high profiles
Go to clamp
drylin slot nuts for igus linear modules

Slot nuts

  • Fully adjustable
  • Ideal for drylin® limit and reference switches
  • Suitable for T-slots of the drylin® WSX high-profile
  • Secure hold & retrofittable
Go to slot nuts
drylin spacer for igus linear modules

Spacer

  • Adapter kit contains two spacers for connection of a linear module
  • Material: aluminium
  • Mounting option for proximity switches
  • Can be retrofitted
Go to the spacer
drylin mounting brackets for igus linear modules and linear axes

Mounting bracket

  • Available for drylin® WSX / SAW(C) / ZLW
    Installation sizes 0630/1040/1080/1660
  • Material: anodised aluminium
  • Freely positionable
  • Quick mounting without drilling
Go to the mounting bracket
drylin angle kit for igus linear modules and XY tables

Angle kit

  • Different installation sizes
  • Can be combined with the linear modules of the SHT, SHTC, SHTS series in installation sizes 12 and 20
  • Material: stainless steel
Go to the angle kit
drylin T-slot plate for igus linear modules

T-slot plates

  • Anodised aluminium
  • Various fixing options
  • For XY linear robot structures
  • Matching drylin slot nuts
drylin coupling for igus linear modules and linear axes

Couplings

  • connects the drive pin of the axis to the motor
  • 20 versions from stock
  • Vibration dampening and pluggable
Go to couplings

drylin electric motors for linear modules and linear axes

Electric drive systems

Electric motors from igus®

Whether DC, lead screw stepper or EC/BLDC motors: with its wide-ranging motor shop, igus offers the possibility of equipping linear axis systems with the appropriate motor solutions. In combination with drylin linear axes, which can be ordered completely ready for installation and connection, entire handling systems can be configured. With the powerful motors you solve a wide variety of problems in electric drive technology.
Electric motors drylin® E