drylin® lead screw clamping

The safety mechanism for linear modules

Linear modules with trapezoidal thread with self-locking mechanism. Many applications call for an additional clamping option as an additional safeguard against unintentional movement.
 
  • For clamping of the lead screw
  • Provides a mechanical brake to the lead screw
  • Material: plastic housing with aluminium shaft clamp
Technical drawing drylin lead screw clamping for linear modules Click the arrow to enlarge
drylin lead screw clamping for linear modules featuring lead screw drive

SHT-HK

  • For mounting on the position indicator for clamping the lead screw
  • Provides a mechanical brake to the lead screw
  • Material: polymer housing with aluminium shaft clamp
  • Reduction sleeves for further diameters available

Order no. Spindle clamp SHT-HK-12 SHT-HK-16 SHT-HK-20 SHT-HK-30
         
Spindle size TR10x2 TR14x4 TR18x4 TR24x5
Dimensions (WxHxD) in mm 32x46x15 32x46x15 32x46x15 32x46x15
For drylin® SHT: SHT-12
SHTC-12
SHTP-12
SLW-1040*
SET-25
SLW-1660 SHT-20
SHTC-20
SLW-2080*
SHT-30
SHTC-30
*Possible only in combination with adapter plate




ready for shipping in 24 hours
ready for shipping in 3 working days
Delivery time on request