Digital position indicator

For even more precise settings

The electronic position indicator (battery operated) for drylin® linear modules can be freely programmed for the individual thread pitch in each case. Ideal for use with dryspin® high helix threads. LCD display with 5 digits and special characters, long battery life and easy battery change without removal of the device.
  • Electronic digital display
  • 5-digit LCD display
  • Features such as incremental adjustment, off set and reset, operated via keys on the position indicator
  • Battery life 8 years
  • Battery change without any tools
  • Increase counting in either direction, clockwise or anti-clockwise
  • Display orientation standard or through 180°
  • Reducing sleeves included in the scope of delivery

Technical drawing of the analogue position indicator for drylin linear modules Click the arrow to enlarge
Digital position indicator for drylin linear modules

Product range

Part No. Rotational speed Weight Protection class
SHT-P3-A 600 60 Add to shopping cart
More about selected part:
3D-CAD 3D-CAD
Sample request Sample request
Quote request Quote request
myCatalog myCatalog

Note: reduction sleeves included in delivery



Delivery time on request