drylin® SHT-WS: all directions

For all directions

drylin® SHT-WS is the new angle kit for the SHT linear sliding tables range. Stainless steel angle brackets for the dimensions 12 and 20 make any combination possible.

Two different installation sizes

Can be combined with all drylin® linear slide tables SHT/SHTC/SHTS in the dimensions 12 and 20


Industries: special purpose machinery manufacture
Application example

Part. No. A H B E2 E3 E4 E5 s t  
ready for shipping in 24 hours SHT-WS-12 (1) 85 26.5 30 73 20.5 70 15 6.5 3 Add to shopping cart
ready for shipping in 3 working days SHT-WS-20 (1) 130 36 35 108 18 115 35 8.5 5 Add to shopping cart
More about selected part:
3D-CAD 3D-CAD
Sample request Sample request
PDF PDF
Quote request Quote request
myCatalog myCatalog

(1) This article includes one kit (2 pcs.) of angle brackets

More information:


ready for shipping in 24 hours
ready for shipping in 3 working days