Camper vans
Moving parts in confined spaces. #vanlife with igus

igus bus conversion
igus DIY caravan conversion - vanlife

Start the van conversion with igus

igus has been producing plastic parts for moving components in mechanical engineering as well as for automobile manufacturers and suppliers since 1964. We at igus supply and provide consultancy services not only to the so-called "big companies", but also to every individual who starts his/her project. We are happy to pass on our experience and expertise to you.
 
How can I start my #vanconversion with igus?

Products from our range, such as drylin® N, drylin® W and our telescopic rails, can already be found in many applications in the mobile home sector. Sliding tables or LED lights, pull-out beds, mobile shower walls and many other applications can be produced with the help of our products. Who has ever faced the challenge of accommodating roof hatches and solar panels in the tightest of spaces without one covering the other? With a drylin linear guide, we make the panel moveable! Every project is unique and sometimes needs a unique solution. We provide advice free of charge and always according to the motto "the most cost-effective part that works, is the right one".


Popular products for van conversion

drylin linear rail

drylin W linear rails

drylin® W

Easy assembly

Lightweight and quiet operation

Great variety of rails

 

More information on linear guides

Go to linear rails
drylin NT telescopic rail with or without locking mechanism

Telescopic rails

drylin® NT

Can also be used in hygienic environments

Solid and lightweight

Lubrication-free and quiet
 

More information on telescopic rails

Go to telescopic rails
drylin N low-profile linear guide

drylin N low-profile linear guide

drylin® N

Low installation dimensions between 6mm and 12mm

Lightweight

Numerous carriage options

 

More information on low-profile guide systems

Go to low-profile linear guides
PRT slewing ring bearings from igus

Slewing ring bearings

drylin® PRT

Cost-effective, high strength

Ready-to-install & easy to assemble

For high loads

 

More information on slewing ring bearings

Go to slewing ring bearings
drylin® Q square guide

Square linear guides

drylin® Q

For torque-resistant linear movement

Infinitely adjustable bearing clearance

Robust and lubrication-free
 

More information on square linear guides

Go to square guides
drylin R shaft guide

Shaft guides

drylin® R

Compatible with standard ball bearings

Replaceable liners

Extremely wear-resistant
 

More information on shaft guides

Go to shaft guides

Application example: a bicycle stand for e-bikes in a rear garage

The T5 project by Darius

Roof conversion for even more freedom

Darius completely dismantled his T5 himself and used some parts from igus®. A multifunctional bedding box was the centrepiece of the conversion. After the van became a bit too small due to offspring, the roof was cut open and a fixed high roof was retrofitted. In addition to the resulting standing height and additional storage space, two additional sleeping places could be created. To ensure that standing height is maintained, a pull-out bed has been fitted using a very low-profile and lightweight drylin N guide. The stability is assured and thanks to the drylin polymer plain bearings there is no rattling noise even after almost 300,000km.

For all those interested in the pull-out bed and other igus product solutions for bus conversions, we offer  expert advice and free samples. 

Order sample here
Roof conversion of the VW T5 with drylin N rail

Do you need a complete linear system?

With the drylin® linear guides expert, in a matter of minutes you can configure a linear guide to suit your particular application and, at the same time, calculate its service life.
Configure linear system

Impressions from the Caravan Salon 2020 in Dusseldorf

The Caravan Salon trade show is the first visitor exhibition in 2020. For our expert Darius and many van lovers the Caravan Salon is always a spectacle, because behind every corner you can expect great ideas, great solutions and like-minded people.
Winch industry Winch industry
Van safe Van safe
Opus Opus