Plastic slewing ring ball bearings
maintenance-free and tough

iglidur® PRT slewing ring bearings are ready-to-install bearings for lubrication-free dry operation. The design is not based on re-circulating components, but on maintenance-free sliding elements made of tribologically optimised iglidur® materials and rings made of lightweight anodised aluminium or stainless steel.

iglidur® materials are universally applicable and can be used in combination with high temperatures, moisture, chemical contact or in the food industry. 
PRT slewing ring bearings
What you will find on this page:

Discover the range of slewing ring ball bearings to increase your efficiency

Versatile and flexible applications with PRT slewing ring bearings

Series 01

PRT-01

High loads and high rigidity

Buy Series 01

Series 02

PRT-02

Applications with extremely light weight

Buy Series 02

Series 03

PRT-03

Applications with confined installation space

Buy Series 03

Series 04

PRT-04

All-rounder for a wide range of applications

Buy Series 04

Series 05

PRT-05

Low-cost applications made from at least 97% regranulate

Buy Series 05

Accessories

PRT accessories Discover our wide range of high-quality solutions for various applications. 
Spacer rings, manual clamps, angle stops, machined ends, replacement kits and much more.

▲ Tech up

PRT expert
 
 

The PRT configurator:
Find the right slewing ring bearing for your application quickly and easily

Determine in just a few minutes which PRT slewing ring bearing is the best choice for your individual application. You can also find out how long our PRT slewing ring bearings will last in your application - and then select the slewing ring bearing with the best price-performance ratio. 

 
Go to the online configurator

▼ Cost down



Special and drawing parts

Special designs and drawing parts

Do you have an individual application and need special parts?


In addition to our extensive standard range, we also offer custom-made products according to your specifications.  Make an enquiry without obligation. Contact us now!

Advantages of the iglidur® PRT slewing ring bearings

Cost-effective

Cost-effective

Manufacturing with injection moulding or 3D printing guarantees cost efficiency and creates the geometrical freedom to optimise use of installation space. Thanks to the flexible modular system, the slewing ring ball bearings can be extended as required. 

Lubrication and maintenance-free

Lubrication-free The iglidur® PRT slewing ring is designed as a ready-to-install solution, so it is ready to use straight away and requires no additional lubrication or maintenance. This saves time and reduces maintenance costs.

Up to 60% lighter

quiet

The iglidur® bearing technology impresses with ultra-light materials, such as plastic and aluminium. This enables you to achieve greater efficiency in your application. 

Quiet dry operation

Quiet operation for slewing ring bearing PRT
The igus® PRT slewing ring bearings with plastic sliding elements produce significantly less noise and vibrations. For you as an operator, plastic gears - for example in robots - lead to an application that is up to four times quieter.

Resistant to chemicals and media

Temperature
Suitable for the food industry (FDA) and for daily cleaning with cleaning agents and high pressure. PRT slewing ring bearings are also an ideal solution for special applications with high temperatures of up to 180°C or ESD.
The rings are made of plastic, aluminium or stainless steel.
 

Tested and proven

Icon tested Our in-house test stations are available for individual customer tests. We also test our slewing ring bearings daily for active research and development. 
 

Application examples - slewing rings in real life


Our new slewing ring bearing products in 2024
▶ Discover now

PRT News 2023

Interactive 3D models

igus test laboratory Here you can find interactive 3D models of our PRT slewing ring bearings. Gain detailed insights into the individual products and their components.

CAD files

CAD file download Our CAD application gives you access to 2D/3D CAD files in various formats. Alternatively, you can transfer CAD data directly to your CAD system using our Click2CAD toolbox. 

Our new products catalogue

Contact igus now In addition to the product presentation with technical data, dimensions and images, the interactive catalogue contains links to the online shop, white papers, blog articles and explanatory videos.
To the interactive catalogue

Slewing ring bearing FAQ

PRT expert The right slewing ring bearing 
Here, we have compiled the most frequently asked questions about our iglidur® PRT slewing ring bearings for you. 
To the PRT FAQ

What are PRT sliding elements made of?

iglidur plain bearings under scrutiny What is behind the self-lubrication effect? Learn more about the functionality of the iglidur® material.
 
iglidur materials under scrutiny