The drylin® Q linear square guide offers a great degree of flexibility in design. Individual housing options such as iglidur solid plastic bearings as well as adjustable complete housings with and without manual clamping are available. The robust aluminium profile is very light thanks to its hollow design. At the same time, the hollow chamber is suitable for routing supply cables. The mounting options are very variable, among other things via slot nuts, and can also be combined with all 20/20 aluminium profiles in installation size 20.