iglidur® Q, sleeve bearing, mm - QSM

For high loads – wear-resistant on many shafts

iglidur® Q, sleeve bearing, mm - QSM
iglidur® Q, sleeve bearing, mm - QSM drawing
1 from 2
iglidur® Q, sleeve bearing, mm - QSM
iglidur® Q, sleeve bearing, mm - QSM drawing
igus-icon-lupe
igus-three-dimensional-model
  • Part number: QSM-0608-10
  • Material: iglidur® Q
  • Shape: Sleeve bearings
  • Dimensions:
    • d1 6 mm
    • d2 8 mm
    • b1 10 mm
  • Adjust dimensions
  • Manufacturing method: Injection moulding
  • Service life:
Material properties:
  • Good wear resistance at room temperature
  • Suitable for high speeds
  • Excellent coefficient of friction
  • Resistant to high loads (>60N/mm²)
iglidur® Q | For high loads - wear-resistant on many shafts
iglidur® Q plain bearings were specifically developed for extreme loads. Under high loads, iglidur® Q is one of the iglidur® materials that exhibit by far the best wear resistance.
exhibit. From a radial load of 25MPa, even plain bearings made of the highly abrasion-resistant iglidur® W300 are outperformed. Special solid lubricants distributed extremely finely in the material ensure maintenance-free dry operation under any load.

Typical application areas

Agricultural engineering
Construction machinery
Traffic technology

You can find further application areas here:
Industry solutions

 
When to use it?
  • For pivoting applications
  • For excellent wear resistance, especially for extreme loads
  • For extreme p x v values
  • When dirt-resistant bearings is required
When not to use it?
Use our filter options to find the suitable product 

Tolerances and measuring system
The installation dimensions and tolerances of the iglidur® bearings depend on the material and wall thickness. Moisture absorption and thermal expansion are decisive for the material. Plain bearings with low moisture absorption can be designed with a minimal amount of bearing clearance. The following applies to the wall thickness: the thicker the bearings, the greater the bearing clearance must be.
Test procedure
Installation
iglidur® plain bearings are press-fit bearings. The inner diameter is only adjusted to the appropriate tolerance after pressing into the housing bore. The press-fit interference can be up to 2% of the inside diameter. This ensures the secure press-fitting of the bearing. Axial or radial displacements in the housing are thus reliably avoided.
iglidur® - installation, bonding, machining
 
Unsure if it fits?

Consulting

I look forward to answering your questions

Shipping and consultation