iglidur® Z, sleeve bearing, mm - ZSM

Extremely long service life under extreme conditions

iglidur® Z, sleeve bearing, mm - ZSM
iglidur® Z, sleeve bearing, mm - ZSM drawing
1 from 2
iglidur® Z, sleeve bearing, mm - ZSM
iglidur® Z, sleeve bearing, mm - ZSM drawing
igus-icon-lupe
igus-three-dimensional-model
  • Part number: ZSM-0405-04
  • Material: iglidur® Z
  • igus-icon-info
    Parts made of the material iglidur® Z are subject to export restrictions. The appropriate form will be sent to you after receipt of your order.
  • Form: Shop sleeve bearings
  • Dimensions:
    • d1 4 mm
    • d2 5.5 mm
    • b1 4 mm
  • Adjust dimensions
  • Manufacturing method: Injection moulding
  • Service life:
Material properties:
  • Extremely long service life under extreme conditions, resistant to wear and impact even at high loads and temperatures
  • Excellent wear resistance especially with high loads
  • High thermal resistance
  • For extreme loads
iglidur® Z – Extremely long service life under extreme conditions - Resistant to wear & impact even at high loads and temperatures
 
  • Excellent wear resistance, especially with high loads
  • High thermal resistance
  • For extreme loads
  • For high surface speeds
  • Resistant to edge loads
  • Lubrication- and maintenance-free
  • Standard range from stock
Extremely high compressive strength coupled with high elasticity enables iglidur® Z bearings to attain their prominent properties in association with soft shafts, edge loads and impacts. The bearings are also suitable for temperatures up to +250 °C.
 
Typical application areas
 
Construction machinery
Glass industry
Aviation
Machine tools
Textile industry
 
You can find further applications here:
Industry solutions
 
When to use it?
  • For continuous temperatures up to +250 °C long-term or +310 °C short-term
  • When high wear resistance is required especially under high radial loads
  • For high surface speeds
  • For edge loading in conjunction with high surface pressures
When not to use it?
Use our filter options to find the suitable product 
 
Tolerances and measurement system
The installation dimensions and tolerances of iglidur® plain bearings are a function of the material and wall thicknesses. For each material, the moisture absorption and the thermal expansion are decisive factors. Plain bearings with low moisture absorption can be designed with a minimal bearing clearance. The rule for wall thickness: the thicker the wall of the bearings, the larger the clearances must be.
Testing methods
 
Assembly
iglidur® plain bearings are press-fit bearings. The inner diameter adjusts only after press-fitting in the correctly toleranced housing. The press-fit excess dimension can be up to 2% of the inner diameter. This ensures the secure press-fitting of the bearing. Axial or radial movement in the housing are prevented this way.
iglidur® - assembling, gluing, machining
 
Unsure if it fits?

Contact us

Contact details

Stefan Hemmersbach
Stefan Hemmersbach

igus-icon-phone+49 2203 9649-145

Opening hours

Office hours
Monday to Friday: 8 am - 8 pm
Live chat
24h