Stepper motors

Stepper motors from igus® are maintenance-free and durable, available in various sizes and extendable with metric connectors, brakes and encoders.  The stepper motors are available in several installation sizes: NEMA 11,17, 23, 23 XL, 34 - with flange dimensions from 28 mm to 86 mm. They work reliably at temperatures between -10 and +50°C. And thanks to a standardised electrical connection, they can not only be connected to the igus® motor controls, but also to most commonly available control systems of other manufacturers.
 
The benefits at a glance
  • Compatible with the most common motor controls
  • Positioning also possible without encoder
  • Available in several installation sizes
  • High torques
  • Optionally available for higher plant reliability: encoder and brake 
  • High protection class IP68
Number of products: 0
Nothing found? The igus® LiveChat will help you immediately! Or send us a message!

Contact us

Contact details

Samuel Ramos
Samuel Ramos

igus-icon-phone+49 2203 9649-9521

Opening hours

Office hours
Monday to Friday: 8 am - 8 pm
Live chat
24h