Stepper motors

Stepper motors from igus® are maintenance-free and durable, available in various sizes and extendable with metric connectors, brakes and encoders.  The stepper motors are available in several installation sizes: NEMA 11,17, 23, 23 XL, 34 - with flange dimensions from 28 mm to 86 mm. They work reliably at temperatures between -10 and +50°C. And thanks to a standardised electrical connection, they can not only be connected to the igus® motor controls, but also to most commonly available control systems of other manufacturers.
 
The benefits at a glance: 
  • Compatible with the most common motor controls
  • Positioning also possible without encoder
  • Available in several installation sizes
  • High torques
  • Optionally available for higher plant reliability: encoder and brake 
  • High protection class IP68
Number of products: 0
Nothing found? The igus® LiveChat will help you immediately! Or just send us a message

Consulting

I look forward to answering your questions

Shipping and consultation