drylin® dryve D1 is a web-based motor control system for DC, 3-phase, EC and 2-phase stepper motors with up to 21 A peak currents and 48 V. The control system makes it possible to parameterise movements in seconds. Without programming knowledge. Single axes, line, flat and room linear robots as well as delta robots can therefore be put into operation faster than ever before.
Defining movements with a PC, laptop, tablet, or smart phone You can start using it without software installation. All you have to do is connect the control system to a PC, laptop, tablet or smart phone and start the Internet browser. An integrated web server for data entry appears. Using the user interface, define travels, positions, speeds and run times in just a few minutes. All functions are intuitively understandable.
Unfortunately there are currently no products available in this category. Do you need support or a customised solution? The igus® LiveChat will help you immediately! Or send us a message!