My contact person
Select location

After selection of your ZIP code, we designate the relevant staff to attend to you at once.

Stepper motors

Cost-effective solution for simple positioning tasks
Stepper motors from igus® are maintenance-free and durable, available in various sizes and extendable with metric connectors, brakes and encoders.  The stepper motors are available in several installation sizes: NEMA 11,17, 23, 23 XL, 34 - with flange dimensions from 28 mm to 86 mm. They work reliably at temperatures between -10 and +50°C. And thanks to a standardised electrical connection, they can not only be connected to the igus® motor controls, but also to most commonly available control systems of other manufacturers.
 
The benefits at a glance
  • Compatible with the most common motor controls
  • Positioning also possible without encoder
  • Available in several installation sizes
  • High torques
  • Optionally available for higher plant reliability: encoder and brake 
  • High protection class IP68

Products

Filter

Size
Electrical information
Fitting
System
Design

Number of products: 35

drylin® E stepper motor with connector, encoder and brake, NEMA 23
  • Installation size: NEMA23/flange installation size 56 mm
  • Protection class motor housing: IP65 (Shaft seal IP52)
  • Holding torque: 2.00 Nm
  • Nominal current: 4.20 A
  • Motor connection: Metric connector

from 572.91 USD/Pc.

To the product page
drylin® E special stepper motor with connector and splash guard, NEMA 23
  • Installation size: NEMA23/flange installation size 56mm
  • Protection class motor housing: IP65 
  • Holding torque: 1.70Nm
  • Nominal current: 3.00A
  • Motor connection: Metric connector

from 237.09 USD/Pc.

To the product page
drylin® E special stepping motor with connector, encoder and splash guard, NEMA 23
  • Installation size: NEMA23/flange installation size 56 mm
  • Protection class motor housing: IP65 
  • Holding torque: 1.70 Nm
  • Nominal current: 3.00 A
  • Motor connection: Metric connector

from 360.38 USD/Pc.

To the product page
drylin® E special stepper motor with strands, vacuum, NEMA 23
  • Installation size: NEMA23/flange installation size 56mm
  • Protection class motor housing: IP00 (vacuum)
  • Holding torque: 0.70Nm
  • Nominal current: 2.50A
  • Motor connection: Stranded wire

from 938.60 USD/Pc.

To the product page
drylin® E lead screw stepper motor with strands and encoder, NEMA 23
  • Installation size: NEMA23/flange installation size 56mm
  • Protection class motor housing: IP40
  • Holding torque: 2.00Nm
  • Nominal current: 4.20A
  • Motor connection: strands and encoder, JST connector

from 251.14 USD/Pc.

To the product page
drylin® E stepper motor with connector, NEMA 23
  • Installation size: NEMA23/flange installation size 56 mm
  • Protection class motor housing: IP65 (Shaft seal IP52)
  • Holding torque: 2.00 Nm
  • Nominal current: 4.20 A
  • Motor connection: Metric connector

from 140.10 USD/Pc.

To the product page
drylin® E special stepper motor with terminal box and encoder, water protection, NEMA 23
  • Installation size: NEMA23/flange installation size 56 mm
  • Protection class motor housing: IP68 (10 m)
  • Holding torque: 1.30 Nm
  • Nominal current: 4.20 A
  • Motor connection: terminal box

from 872.81 USD/Pc.

To the product page
drylin® E stepper motor with connector, NEMA 23XL
  • Installation size: NEMA23XL/flange dimension 60 mm
  • Protection class motor housing: IP65 (Shaft seal IP52)
  • Holding torque: 3.50 Nm
  • Nominal current: 4.20 A
  • Motor connection: Metric connector

from 218.91 USD/Pc.

To the product page
drylin® E stepper motor with connector, encoder and brake, NEMA 34
  • Installation size: NEMA34/flange installation size 86 mm
  • Protection class motor housing: IP65 (Shaft seal IP52)
  • Holding torque: 5.90 Nm
  • Nominal current: 6.40 A
  • Motor connection: Metric connector

from 711.31 USD/Pc.

To the product page
drylin® E lead screw stepper motor with strands and encoder, NEMA 11
  • Installation size: NEMA11/flange installation size 28mm
  • Protection class motor housing: IP40
  • Holding torque: 0.12Nm
  • Nominal current: 1.00A
  • Motor connection: strands and encoder, JST connector

from 173.03 USD/Pc.

To the product page
drylin® E lead screw stepper motor with strands, NEMA 17
  • Installation size: NEMA17/flange installation size 42mm
  • Protection class motor housing: IP40 
  • Holding torque: 0.50Nm
  • Nominal current: 1.80A
  • Moto connection: Strand with JST connector

from 79.14 USD/Pc.

To the product page
drylin® E stepper motor with connector, encoder and brake, NEMA 17
  • Installation size: NEMA17/flange installation size 42 mm
  • Protection class motor housing: IP65 (Shaft seal IP52)
  • Holding torque: 0.5 Nm
  • Nominal current: 1.8 A
  • Motor connection: Metric connector

from 624.26 USD/Pc.

To the product page
drylin® E stepper motor with stranded wire, NEMA 11
  • Installation size: NEMA11/flange installation size 28mm
  • Protection class motor housing: motor with stranded wires IP40 (shaft seal IP52)
  • Holding torque: 0.12Nm
  • Nominal current: 1.00A
  • Motor connection: strands and encoder, JST connector
drylin® E stepper motor with stranded wire and encoder, NEMA 11
  • Installation size: NEMA11/flange installation size 28mm
  • Protection class motor housing: motor with stranded wires IP40 (shaft seal IP52)
  • Holding torque: 0.12Nm
  • Nominal current: 1.00A
  • Motor connection: metric connector
drylin® E lead screw stepper motor with strands, NEMA 23, short type
  • Installation size: NEMA23/flange installation size 56mm
  • Protection class motor housing: IP40 
  • Holding torque: 1.00Nm
  • Nominal current: 2.8 A
  • Motor connection: strand with JST connector