Slewing ring bearings - iglidur® PRT

The range of igus® PRT polymer slewing ring bearings covers a wide spectrum of applications. Eight standard sizes are available between inner diameters 20 mm and 300 mm. In addition, the product range includes very light (solid) plastic versions, driven slewing rings, splittable bearings for difficult installation situations, toothed slewing rings and versions for temperatures up to 180°C. The polymer slewing ring bearings are suitable for applications with high loads.

Number of products: 0
Unfortunately, there are currently no products available in this category. Do you need assistance or a customized solution? The igus® LiveChat will help you immediately! Or send us a message!

Consulting

I look forward to answering your questions

Marc Trenkler
Marc Trenkler

igus-icon-phone+49 2203 9649 145