igus-icon-lupe
igus-icon-lupe
igus-icon-lupe
igus-icon-lupe
1 of 4
igus-icon-arrow-left
igus-icon-arrow-right
- Consistent load distribution thanks to the system of pivoting guide rollers.
- Optional dirt wiper for heavy-duty applications
- Cost savings with zinc die-cast housing
- Horizontal structure with 4 tandem bearings WJRM-51-20, 2 rails WS-20 at a distance of 1,000mm, bearing spacing 500mm, weight force 250N, rail length 2,000mm, 60,790 double strokes
- 100% lubrication-free operation
igus-icon-lieferzeitWJRM-51-10
10