- Operating temperature: from -40°C up to +80°C
- Ring material: xirodur® S180
- Cage material: PA (polyamide)
- Ball material: glass balls
Change Language :
xirodur® S180 | The all-rounder in black
The widest range of polymer ball bearing applications is covered by xirodur® B180. However, if the "white" colour does not suit your application, for example the bearing is designed as a visible part, the material xirodur® S180 is the right one. This material offers almost identical technical specifications to xirodur® B180, but is not quite as wear-resistant. Its characteristic feature is the colour black, which also offers higher UV resistance than xirodur® B180. This also makes it perfect for outdoor use.
Typical application areas:
When to use it?
When not to use it?
Tolerances and measurement system:
the tolerances for the inner and outer diameter depend on the installation size. These are often approx. ±0.05mm to the nominal size. The bearing rings are usually injection moulded and naturally have a certain ovality. Therefore, the caliper is used to measure 90° to the injection point (if available) over the entire width of the bearing. The dimensions and tolerances are designed in such a way that they fulfil a slight press-fit by hand when using a H7 holder and h6 shaft. An additional locating spigot using a circlip (shaft) and snap ring (housing) is recommended to prevent axial displacement.

Installation recommendation:

1. Housing (tolerance H7)
2. Front (balls visible)
3. Rear (cage visible)
4. Press-fit the ball bearing, front side first
5. Install shaft (tolerance h6) with chamfer
6. A locating spigot must be provided
In person
Monday to Friday: 8 am – 8 pm
Saturday: 8 am – 12 pm
Chat-Service
Monday to Friday: 8 am – 4 pm
WhatsApp-Service
Monday to Friday: 8 am – 4 pm