xiros® deep groove ball bearing xirodur® S180, all-rounder in black, stainless steel balls

BB-604-S180-10-ES product image
igus-icon-lupe
BB-604-S180-10-ES technical drawing
igus-icon-lupe
1 from 2
BB-604-S180-10-ES product image
BB-604-S180-10-ES technical drawing

  • Application temperature: -40 °C to +80 °C
  • Ring material: xirodur® S180
  • Cage material: PA (polyamide)
  • Ball material: stainless steel
  • Also available with glass balls
igus-icon-lieferzeitBB-604-S180-10-ES
12
4
4
604

Contact us

Contact details

Marcus Semsroth
Marcus Semsroth

igus-icon-phone+49 2203 9649 7202

Opening hours

Office hours
Monday to Friday: 8 am - 8 pm
Live chat
24h