- Good chemical resistance
- Cost-effective
- Application temperature: 0 °C to +60 °C
- Ring material: xirodur® C160
- Cage material: PP (polypropylene)
- Ball material: glass
- Also available with stainless steel balls
Change Language :
Tolerances and measuring system:
The tolerances for inner and outer diameters depend on the size. These are often approx. ±0.05 mm to the nominal dimension. The bearing rings are usually injection molded and naturally exhibit a certain ovality. For this reason, the caliper gauge is used to measure 90° to the injection point (if present) over the entire width of the bearing. The dimensions and tolerances are designed to meet an easy press fit by hand when using a H7 mounting as well as shaft h6. Additional axial securing by means of a circlip (shaft) and snap ring (housing) is recommended to prevent axial displacement.

Mounting recommendation:

1. mounting (tolerance H7)
2. front side (balls visible)
3. rear side (cage visible)
4. press in ball bearing with front side first
5. mount shaft (tolerance h6) with chamfer
6. an axial safety device must be provided
In person
Monday to Friday: 8 am – 8 pm
Saturday: 8 am – 12 pm
Chat-Service
Monday to Friday: 8 am – 4 pm
WhatsApp-Service
Monday to Friday: 8 am – 4 pm