Skate wheel spherical xirodur® B180, one-piece solution, stainless steel balls

BB-608SO-B180-10-ES product image
igus-icon-lupe
BB-608SO-B180-10-ES technical drawing
igus-icon-lupe
1 from 2
BB-608SO-B180-10-ES product image
BB-608SO-B180-10-ES technical drawing
  • Inner Ø: 8, 10, 12mm
  • Ball bearing with spherical outer race replaces several components
  • Different profiles and installation sizes
  • Operating temperature: from -40°C up to +80°C
  • Ring material: xirodur® B180
  • Cage material: PA (polyamide)
  • Ball material: Stainless steel

  • Also available with glass balls


    Other dimensions and profiles are also possible

igus-icon-lieferzeit-dotBB-608SO-B180-10-ES
8
8

Contact us

Contact details

Marcus Semsroth
Marcus Semsroth

igus-icon-phone+49 2203 9649 7202

Opening hours

Office hours
Monday to Friday: 8 am - 8 pm
Live chat
24h