igus-icon-lupe
igus-icon-lupe
igus-icon-lupe
1 sur 3
- Ajout ultérieur simple
- Protection supplémentaire pour le système de rappel RSE avec renvoi
- Idéal pour le marquage de systèmes
igus-icon-lieferzeitTR.RSE.40.Cover
40
Additional option for the RSE with deflection. The cover creates additional installation space on the robot for attaching additional parts and also protects the retraction system to a certain degree. The cover is a must-have if the retraction system or the complete robot is installed upside down. The cover protects the e-chain of the retraction system against kinking.