chainflex® linking cable 360° shielded angled M12 x 1, CF.INI CF10

MAT90424085 product image
igus-icon-lupe
  • For heaviest duty applications
  • TPE outer jacket
  • Overall shield
  • Coolant-resistant
  • Low-temperature-flexible
  • Hydrolysis and microbe-resistant
  • Halogen-free
  • Silicone-free
  • UV-resistant
  • PVC-free
  • Oil-resistant (following DIN EN 60811-404), resistant to bio oils (following VDMA 24568 with Plantocut 8 S-MB tested by DEA)
  • CFRIP®
  • Guarantee up to 4 years
igus-icon-lieferzeitMAT90424085
5 pin (4 pin + PE)
M12 angled socket
M12 cable connector
2
CF10.INI-P5-C-M12-BW/M12-SG-2
InfoInfoigus-icon-infoigus SE & Co. KG defines cable length as entire length inlcuding connectors or open harnessing.

Contact us

Contact details

Markus Hüffel
Markus Hüffel

igus-icon-phone+49 2203 9649 347

Opening hours

Office hours
Monday to Friday: 8 am - 8 pm
Live chat
24h