PMAFLEX PIS/PIH: Highly flexible, medium-weight corrugated tubes – grey

I-PIHG-56S product image
igus-icon-lupe
I-PIHG-56S technical drawing
igus-icon-lupe
I-PIHG-56S technical drawing
igus-icon-lupe
1 from 3
I-PIHG-56S product image
I-PIHG-56S technical drawing
I-PIHG-56S technical drawing
  • Specially modified polyamide 12
  • PIS: medium (nominal width from 07 to 48)
  • PIH: heavy (nominal width 56 to 125)
  • Self-extinguishing
  • Free from halogen and cadmium
  • Good mechanical specifications even at low temperatures
  • Temperature range: from -50°C to +95°C; short-term: +150°C
  • Chemical resistance: against fuels, mineral oils, greases, alkalis, acids and bases, etc.
igus-icon-lieferzeit-dotI-PIHG-56S
56
Coarse profile G - high pull-out strength