Ready to ship from 24 hours
Quick consultation via WhatsApp chat
Service life calculator
Shopping Cart
(0)
DE-DE (DE)
Shop
Configurators
Product information
Industries
Services
Company
My contact person
DE
(EN)
Change Language :
DE (EN)
igus-icon-arrow-right
Home
igus-icon-arrow-right
iglidur® bar stock
igus-icon-arrow-right
Plate strips
igus-icon-arrow-right
iglidur AD500, bar stock plate strips
iglidur AD500, bar stock plate strips
igus-icon-lupe
High-temperature material for the food area
FDA compliant
Visually detectable
Part No.
igus-icon-copy-clipboard
igus-icon-lieferzeit-dot
SFPAD500-06-160
Thickness [mm]
6
Width [mm]
160
Product description
Technical data
Downloads
Tech up
High-temperature material for the food area
FDA-compliant
Visually detectable
Cost down
Maintenance-free reduces costs for lubricants and maintenance
Higher running performance
Note: Our bar stock is manufactured with excess dimensions.
Product description
igus-icon-plus
Technical data
igus-icon-plus
Downloads
igus-icon-plus
igus-icon-arrow-up