- A maximum of 1Nm tightening torque allows a holding torque of up to 10Nm
- Easily and quickly clamp the slewing ring
- Defined location points every 90°
- Universal sliding elements made of iglidur® J
- Part of the extensive modular system
Change Language :
iglidur® PRT slewing ring bearings are ready-to-install slewing rings for lubrication-free, dry operation. The design is not based on re-circulating components, but on maintenance-free sliding elements. These are made of tribologically optimised iglidur® materials combined with rings made of lightweight, hard-anodised aluminium.
The PRT-04 with manual clamp is part of the PRT-04 series modular system. The aluminium clamping block can be attached to any point on the outer ring. The PRT slewing ring can be clamped quickly and easily and prevented from rotating.
· A maximum of 1Nm screw torque allows a holding torque of up to 10Nm
· Easily and quickly clamp the slewing ring
· Defined location points every 90°
· Universal sliding elements made of iglidur® J
· Part of the extensive modular system
The sliding elements made of iglidur® J are outstanding all-rounders. They are characterised by a low coefficient of friction during dry operation. This material also has low moisture absorption and offers good chemical resistance.
Get an overview on our website or in the catalogue or have a look at our online seminar on the PRT-04 modular system.
The following diagram shows a PRT-04-20-ART

In person
Monday to Friday: 8 am – 8 pm
Saturday: 8 am – 12 pm
Chat-Service
Monday to Friday: 8 am – 4 pm
WhatsApp-Service
Monday to Friday: 8 am – 4 pm