Ready to ship from 24 hours
Quick consultation via WhatsApp chat
Service life calculator
Shopping Cart
(0)
DE-DE (DE)
Shop
Configurators
Product information
Industries
Services
Company
My contact person
DE
(EN)
Change Language :
DE (EN)
igus-icon-arrow-right
Home
igus-icon-arrow-right
iglidur® bar stock
igus-icon-arrow-right
Plates
igus-icon-arrow-right
WEC230, bar stock plates
WEC230, bar stock plates
igus-icon-lupe
High damping capacity
Very high wear resistance
Part No.
igus-icon-copy-clipboard
igus-icon-lieferzeit-dot
SFPWEC230-10-1000-610
Thickness [mm]
10
Width [mm]
610
Length [mm]
1000
Product description
Technical data
Tech up:
High damping capacity
Very high wear resistance
Cost down:
Low-cost-material
Certificates and standards
Product description
igus-icon-plus
Technical data
igus-icon-plus
igus-icon-arrow-up