- Food compatible according to FDA and EU10/2011
- PTFE-free and PFAS-tested
- Up to four times longer service life compared to iglidur® IC-01
- High wear resistance and good sliding properties
- Dark blue coating
Change Language :
iglidur® IC-05A: coating powder for food contact and wear-resistant metal surfaces
iglidur® IC-05A is a tribologically optimised, dark blue coating powder for wear-resistant metal surfaces in applications with food contact. The coating reduces friction and offers good sliding properties with high wear resistance. This makes iglidur® IC-05A ideal for highly stressed components in packaging and beverage applications.
The PTFE-free and PFAS-tested coating is FDA-compliant and was developed for applications with food contact. In the linear short-stroke test, iglidur® IC-05A achieves a service life that is up to four times longer than that of iglidur® IC-01. In addition, a 480-hour salt spray test according to DIN EN ISO 9227 confirms its protection against corrosion.
Directly coating metallic surfaces extends the service life of existing components without using additional wear-resistant components. This can reduce maintenance and replacement effort.
Your advantages with iglidur® IC-05A:

In person
Monday to Friday: 8 am – 8 pm
Saturday: 8 am – 12 pm
Chat-Service
Monday to Friday: 8 am – 4 pm
WhatsApp-Service
Monday to Friday: 8 am – 4 pm