dryspin motor spindle with fitting: P=4g7, M3 | Trapezoidal thread | RH | Stainless steel | Length: 310mm

PTGSG-MOTP4M3-8X1.5-R-01-310-ES product image
igus-icon-lupe
PTGSG-MOTP4M3-8X1.5-R-01-310-ES product image
igus-icon-lupe
PTGSG-MOTP4M3-8X1.5-R-01-310-ES technical drawing
igus-icon-lupe
1 from 3
PTGSG-MOTP4M3-8X1.5-R-01-310-ES product image
PTGSG-MOTP4M3-8X1.5-R-01-310-ES product image
PTGSG-MOTP4M3-8X1.5-R-01-310-ES technical drawing
  • For drylin E lead screw motors
  • Trapezoidal lead screw
  • Right-hand thread
igus-icon-lieferzeitPTGSG-MOTP4M3-8X1.5-R-01-310-ES
TR8X1.5

Consulting

I look forward to answering your questions

Shipping and consultation