dryspin spindle motor lead screw with fit P=7g7, M6 | DST-thread | RH | stainless steel | length: 495mm

DST-LS-MOTP7M6-10X2-R-495-ES product image
igus-icon-lupe
DST-LS-MOTP7M6-10X2-R-495-ES product image
igus-icon-lupe
DST-LS-MOTP7M6-10X2-R-495-ES technical drawing
igus-icon-lupe
1 from 3
DST-LS-MOTP7M6-10X2-R-495-ES product image
DST-LS-MOTP7M6-10X2-R-495-ES product image
DST-LS-MOTP7M6-10X2-R-495-ES technical drawing
  • Outer diameter: 10 - 12mm 
  • Pitch: 2-5mm 
  • Multi start
  • Not self-locking
  • Length 490mm
igus-icon-lieferzeitDST-LS-MOTP7M6-10X2-R-495-ES
DS10X2

Contact us

Contact details

Thorben Hendricks
Thorben Hendricks

igus-icon-phone+49 2203 9649 9809

Opening hours

Office hours
Monday to Friday: 8 am - 8 pm
Live chat
24h